Title:				PCB for TMC5241-EVAL_V1.0
Number:				24-101266A

Date:				2025-07-28
Name:				TMC5241-EVAL_V10

Designed by: 			MM
Approved by: 			GE

Layers:				4
PCB Width:			55 mm
PCB Height:			85 mm
PCB Thickness:			1.6 mm

Copper width:			0.2 mm
Copper clearance:		0.2 mm

Min Drill:			0.3 mm

Outer Layer Copper:		35 m (end)
Inner Layer Copper:		35 m

Silk Screen Top:		required (black)
Silk Screen Bottom:		required (black)

Solder Mask Top:		white
Solder Mask Bottom:		white

UL logo:			required (not for protos / pool services)